Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 68262747

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

68262747

General Information

  • Product ID:
    68262747
  • ABB Type Designation:
    NRED-61, 16328 T-F HYBRID
  • Catalog Description:
    NRED-61, 16328 T-F HYBRID; ELECTRICAL KIT
  • Long Description:
    NRED-61, 16328 T-F HYBRID

Kit Contents

Identifier Description Qty Unit Of Measure
58926451
THICK-FILM HYBRID NRED-61, 16328 1.000 PCE

Where Used (as part of "kit")

Identifier Description Type
3AXD50000260607
Kit
3AXD50000260867
Kit
3AXD50000265633
Kit
3AXD50000265640
Kit
ACS600XT690
Kit
ACS800-01-7V3
Kit
ACS800-104C
Kit
ACS800-104DV2
Kit
ACS800-104LCB
Kit
ACS800-11
Kit
DSWP9Y610R106V
Kit
DSWP9Y610R106VFF
Kit
DSWP9Y610R116V
Kit
DSWP9Y610R116VFF
Kit
DSWP9Y610R126V
Kit
DSWP9Y610R126VFF
Kit
PM9Y6102R116
Kit
PM9Y6102R116FF
Kit
PM9Y6102R126
Kit
PM9Y6102R126FF
Kit
PM9Y6104R116
Kit
PM9Y6104R116FF
Kit
PM9Y6104R126
Kit
PM9Y6104R126FF
Kit
PM9Y610R106
Kit
PM9Y610R106FF
Kit
PM9Y610R116
Kit
PM9Y610R116FF
Kit
PM9Y610R126
Kit
PM9Y610R126FF
Kit
PM9Y610R36
Kit
PM9Y610R46
Kit
PM9Y610R56
Kit
PM9Y610R66
Kit
PM9Y610R76
Kit
PM9Y610R86
Kit
PM9Y610R86FF
Kit
PM9Y610R96
Kit
PM9Y610R96FF
Kit
PM9Y635R116
Kit
PM9Y635R116FF
Kit
PM9Y635R126
Kit
PM9Y635R126FF
Kit
PM9Y800ISU02207
Kit
PM9Y800ISU03007
Kit
PM9Y800ISU03607
Kit
PM9Y800ISU04807
Kit
PM9Y800ISU07207
Kit
PM9Y800ISU09407
Kit
PM9Y800ISU13907
Kit
PM9Y800ISU18407
Kit
PM9Y800ISU27307
Kit
PM9Y800ISU36307
Kit
PM9Y800ISU45507
Kit
PM9Y800ISU54507
Kit
PM9Y800ISUR77
Kit
PM9Y800LISU02607
Kit
PM9Y800LISU03607
Kit
PM9Y800LISU04307
Kit
PM9Y800LISU05707
Kit
PM9Y800LISU08607
Kit
PM9Y800LISU11207
Kit
PM9Y800LISU16707
Kit
PM9Y800LISU22007
Kit
PM9Y800LISU32707
Kit
PM9Y800LISU43607
Kit
PM9Y800LISU49007
Kit
PM9Y800LISU54507
Kit
PM9Y800LMD01007
Kit
PM9Y800LMD01307
Kit
PM9Y800LMD01507
Kit
PM9Y800LMD01907
Kit
PM9Y800LMD02207
Kit
PM9Y800LMD02407
Kit
PM9Y800LMD03107
Kit
PM9Y800LMD04107
Kit
PM9Y800LMD04807
Kit
PM9Y800LMD05507
Kit
PM9Y800LMD07007
Kit
PM9Y800LMD09407
Kit
PM9Y800LMD10707
Kit
PM9Y800LMD13707
Kit
PM9Y800LMD15907
Kit
PM9Y800LMD20307
Kit
PM9Y800LMD26807
Kit
PM9Y800LMD33307
Kit
PM9Y800LMD39707
Kit
PM9Y800LMD46307
Kit
PM9Y800LMD53007
Kit
PM9Y800LMD59607
Kit
PM9Y800LMD66207
Kit
PM9Y800MD00757
Kit
PM9Y800MD01057
Kit
PM9Y800MD01257
Kit
PM9Y800MD01457
Kit
PM9Y800MD01757
Kit
PM9Y800MD02107
Kit
PM9Y800MD02157
Kit
PM9Y800MD02607
Kit
PM9Y800MD03207
Kit
PM9Y800MD04007
Kit
PM9Y800MD04407
Kit
PM9Y800MD05807
Kit
PM9Y800MD08707
Kit
PM9Y800MD11607
Kit
PM9Y800MD17407
Kit
PM9Y800MD23207
Kit
PM9Y800MD29007
Kit
PM9Y800MD34907
Kit
PM9Y800MD40707
Kit
PM9Y800MD46507
Kit
PM9Y800MD50607
Kit
PM9Y800MD52307
Kit
PM9Y800MD58107
Kit
PM9Y800MD63907
Kit
PM9Y800MD69707
Kit
PM9Y80100507
Kit
PM9Y80100607
Kit
PM9Y80100707
Kit
PM9Y80101007
Kit
PM9Y80101207
Kit
PM9Y80101457
Kit
PM9Y80101757
Kit
PM9Y80102057
Kit
PM9Y8021407
Kit
PM9Y8021707
Kit
PM9Y8022107
Kit
PM9Y8022607
Kit
PM9Y8023207
Kit
PM9Y8024007
Kit
PM9Y8024407
Kit
PM9Y8024907
Kit
PM9Y8025507
Kit
PM9Y8026107
Kit
PM9Y80700707
Kit
PM9Y80701007
Kit
PM9Y80701207
Kit
PM9Y80701407
Kit
PM9Y80701457
Kit
PM9Y80701707
Kit
PM9Y80701757
Kit
PM9Y80702057
Kit
PM9Y80702107
Kit
PM9Y80702607
Kit
PM9Y80703207
Kit
PM9Y80704007
Kit
PM9Y80704407
Kit
PM9Y80704907
Kit
PM9Y80705507
Kit
PM9Y80706107
Kit
PM9Y80707507
Kit
PM9Y80707507V
Kit
PM9Y80708707
Kit
PM9Y80708707V
Kit
PM9Y80710607
Kit
PM9Y80710607V
Kit
PM9Y80711607
Kit
PM9Y80711607V
Kit
PM9Y80715007
Kit
PM9Y80715007V
Kit
PM9Y80717407
Kit
PM9Y80717407V
Kit
PM9Y80721207
Kit
PM9Y80721207V
Kit
PM9Y80723207
Kit
PM9Y80723207V
Kit
PM9Y80729007
Kit
PM9Y80729007V
Kit
PM9Y80731907
Kit
PM9Y80731907V
Kit
PM9Y80734907
Kit
PM9Y80734907V
Kit
PM9Y807L07007
Kit
PM9Y807L09407
Kit
PM9Y807L10707
Kit
PM9Y807L13707
Kit
PM9Y807L20307
Kit
PM9Y807L26807
Kit
PM9Y807L33307
Kit
PM9Y807L39707
Kit
PM9Y807L46307
Kit
PM9Y807L53007
Kit
PM9Y807L59607
Kit
PM9Y807L66207
Kit
PM9Y807R77
Kit
PM9Y81100607
Kit
PM9Y81100707
Kit
PM9Y81101007
Kit
PM9Y81402607
Kit
PM9Y81403207
Kit
PM9Y81404007
Kit
PM9Y81404407
Kit
PM9Y81405407
Kit
PM9Y81407907
Kit
PM9Y81408707
Kit
PM9Y81410507
Kit
PM9Y81413307
Kit
PM9Y81415107
Kit
PM9Y81419807
Kit
PM9Y814R77
Kit
PM9Y81700607
Kit
PM9Y81700707
Kit
PM9Y81701007
Kit
PM9Y81702607
Kit
PM9Y81703207
Kit
PM9Y81704007
Kit
PM9Y81704407
Kit
PM9Y81705407
Kit
PM9Y81707907
Kit
PM9Y81708707
Kit
PM9Y81710507
Kit
PM9Y81713307
Kit
PM9Y81715107
Kit
PM9Y81719807
Kit
PM9Y81727807
Kit
PM9Y81729407
Kit
PM9Y817R77
Kit
PM9Y83700607
Kit
PM9Y83700707
Kit
PM9Y83701007
Kit
PM9Y83702607
Kit
PM9Y83703207
Kit
PM9Y83704007
Kit
PM9Y83704407
Kit
PM9Y83705407
Kit
PM9Y83707907
Kit
PM9Y83708707
Kit
PM9Y83711607
Kit
PM9Y83713307
Kit
PM9Y83715107
Kit
PM9Y83723207
Kit
PM9Y83727807
Kit
PM9Y83733107
Kit
PM9Y837R77
Kit
PM9YW102R12
Kit
PM9YW102R12FF
Kit
PM9YW102R9
Kit
PM9YW102R9FF
Kit
PM9YW103R12
Kit
PM9YW103R12FF
Kit
PM9YW104R12
Kit
PM9YW104R12FF
Kit
PM9YW10R12
Kit
PM9YW10R12FF
Kit
PM9YW10R8
Kit
PM9YW10R8FF
Kit
PM9YW10R9
Kit
PM9YW10R9FF
Kit
PM9YW352R12
Kit
PM9YW352R12FF
Kit
PM9YW35R12
Kit
PM9YW35R12FF
Kit

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Estonia (EE)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    ELECTRICAL KIT
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.002 m³

Dimensions

  • Product Net Weight:
    0.09 kg
  • Product Net Depth / Length:
    145 mm
  • Product Net Height:
    55 mm
  • Product Net Width:
    205 mm
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Width:
    205 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    ELECTRICAL KIT

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links