Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 68294479

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

68294479

General Information

  • Product ID:
    68294479
  • ABB Type Designation:
    ACS550-01-195A-4
  • Catalog Description:
    FREQUENCY CONVERTER
  • Long Description:
    ACS550-01-195A-4

Ordering

  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85044086
  • Invoice Description:
    FREQUENCY CONVERTER
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.19 m³

Dimensions

  • Product Net Weight:
    69 kg
  • Product Net Depth / Length:
    530 mm
  • Product Net Height:
    970 mm
  • Product Net Width:
    370 mm
  • Package Level 1 Depth / Length:
    530 mm
  • Package Level 1 Height:
    970 mm
  • Package Level 1 Width:
    370 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Number of Phases:
    3
  • Degree of Protection:
    IP21
  • Enclosure Type NEMA:
    Type1
  • Frequency (f):
    50/60 Hz
  • Frame Size:
    R6
  • Input Voltage (Uin):
    380 ... 480 V
  • Mounting Type:
    Wall Mounting
  • Communication Protocol:
    MODBUS
    LON
    DeviceNet
    PROFIBUS
    CAN
    EtherNet/IP
    PROFINET IO
    TCP/IP
    Other Bus Systems
  • Number of Hardware Interfaces:
    Industrial Ethernet 0
    PROFINET 0
    RS-232 1
    RS-422 0
    RS-485 1
    Serial TTY 0
    USB 0
    Parallel 0
    Other 5
  • Includes:
    With control unit
    Without optical interface
    With PC connection
  • Analog Inputs:
    2
  • Analog Outputs:
    2
  • Number of Digital In/Outputs:
    6/0
  • Output Current, Heavy-Duty Use (IHD):
    162 A
  • Output Current, Normal Use (In):
    205 A
  • Output Power, Heavy-Duty Use (PHD):
    90 kW
    125 Hp
  • Output Power, Light-Overload Use (PLD):
    110 kW
  • Output Power, Normal Use (Pn):
    110 kW
  • Apparent Power Output:
    142 kV·A
  • Efficiency Level:
    IE2
  • Standby Loss:
    32 W
  • Complete Drive Module Efficiency (61800-9-2):
    Operating Point Frequency / Current Absolute Loss Relative Loss Efficiency
    0 / 25 % 615 W 0.4 % 92.6 %
    0 / 50 % 910 W 0.6 % 94.2 %
    0 / 100 % 1661 W 1.2 % 94.6 %
    50 / 25 % 689 W 0.5 % 95.9 %
    50 / 50 % 1061 W 0.7 % 96.7 %
    50 / 100 % 1990 W 1.4 % 96.8 %
    90 / 50 % 1279 W 0.9 % 97.8 %
    90 / 100 % 2497 W 1.8 % 97.8 %
  • Temperature Rating:
    Maximum 40 °C

Additional Information

  • Product Main Type:
    ACS550
  • Product Name:
    FREQUENCY CONVERTER

Classifications

  • Product Series:
    ACS550-01
  • ETIM 7:
    EC001857 - Frequency converter =< 1 kV
  • UNSPSC:
    39122001

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds