Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 68294673

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

68294673

General Information

  • Global Commercial Alias:
    68294673
  • Product ID:
    68294673
  • ABB Type Designation:
    ACS/H-CP-EXT
  • EAN:
    6410038054595
  • Catalog Description:
    ACS/H-CP-EXT; Control panel kit acs/h-cp-ext

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
ACSM1-04AM-260A-4 No Description Available 1 piece
ACSM1-04AM-310A-4 No Description Available 1 piece
ACSM1-04AM-390A-4
No Description Available 1 piece
ACSM1-04AM-500A-4
No Description Available 1 piece
ACSM1-04AM-580A-4
No Description Available 1 piece
ACSM1-04AM-635A-4
No Description Available 1 piece
ACSM1-04AS-260A-4 No Description Available 1 piece
ACSM1-04AS-310A-4 No Description Available 1 piece
ACSM1-04AS-390A-4
No Description Available 1 piece
ACSM1-04AS-500A-4
No Description Available 1 piece
ACSM1-04AS-580A-4
No Description Available 1 piece
ACSM1-04AS-635A-4
No Description Available 1 piece

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Taiwan, Province Of China (TW)
    China (CN)
    United States (US)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Control panel kit acs/h-cp-ext
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0 m³

Dimensions

  • Product Net Weight:
    0.4 kg
  • Product Net Height:
    210 mm
  • Product Net Length:
    10 mm
  • Product Net Width:
    150 mm

Additional Information

  • Product Main Type:
    ACS/H-CP-EXT
  • Product Name:
    User interfaces for drives

Classifications

  • UNSPSC:
    39120000
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds