Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 68469325

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

68469325

General Information

  • Global Commercial Alias:
    68469325
  • Product ID:
    68469325
  • ABB Type Designation:
    FPBA-01
  • EAN:
    6438177221777
  • Catalog Description:
    PROFIBUS DP adapter FPBA-01

Where Used (as part of "kit")

Identifier Description Type
3AXD50000010345
Kit
3AXD50000041053
Kit
42001799
Kit

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    Romania (RO)
    China (CN)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    PROFIBUS DP adapter FPBA-01
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.024 m³

Dimensions

  • Product Net Weight:
    0.18 kg
  • Product Net Depth / Length:
    450 mm
  • Product Net Height:
    150 mm
  • Product Net Width:
    350 mm
  • Package Level 1 Units:
    1 carton

Additional Information

  • Product Main Type:
    FPBA-01 RETAIL PACKED
  • Product Name:
    Fieldbus options for drives

Classifications

  • UNSPSC:
    39120000
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds