Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 68469341

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

68469341

General Information

  • Global Commercial Alias:
    68469341
  • Product ID:
    68469341
  • ABB Type Designation:
    FDNA-01
  • EAN:
    6410038784768
  • Catalog Description:
    DeviceNet adapter FDNA-01

Container Information

  • Gross Volume:
    0.024 m³

Dimensions

  • Product Net Weight:
    0.049 kg
    0.108 lb
  • Product Net Depth / Length:
    27 mm
    1.063 in
  • Product Net Height:
    77 mm
    3.031 in
  • Product Net Width:
    64 mm
    2.520 in
  • Package Level 1 Depth / Length:
    119 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Width:
    172 mm
  • Package Level 1 Units:
    1 carton

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    China (CN)
    Finland (FI)
  • Customs Tariff Number:
    85049090
  • HS Code:
    850490-- Electrical transformers, static converters (for example, rectifiers) and inductors.- Parts
  • Invoice Description:
    DeviceNet adapter FDNA-01
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Technical

  • Frame Size:
    Undefined

Environmental

  • SCIP:
    8e9b87d7-f0f4-4213-96db-dd5ff7f09d32 Finland (FI)
  • WEEE Category:
    Product Not in WEEE Scope

Classifications

  • ETIM 8:
    EC002025 - Accessories/spare parts for frequency controller
  • ETIM 9:
    EC002025 - Accessories/spare parts for frequency controller
  • UNSPSC:
    39120000
    39122004

Additional Information

  • Product Main Type:
    FDNA-01 RETAIL PACKED
  • Product Name:
    Fieldbus options for drives
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links