Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: ACS350-01E-07A5-2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

ACS350-01E-07A5-2

General Information

  • Global Commercial Alias:
    ACS350-01E-07A5-2
  • Product ID:
    68497043
  • ABB Type Designation:
    FREQUENCY CONVERTER
  • EAN:
    6410038066079
  • Catalog Description:
    FREQUENCY CONVERTER; ACS350-01E-07A5-2

Categories

  • Parts & Services » Drives » Services » Spares and Consumables » Parts

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
Parts for the Frequency converter No Description Available 1 piece

Ordering

  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    8504408400
  • EAN:
    6410038066079
  • Invoice Description:
    ACS350-01E-07A5-2
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3AUA0000058169
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Height:
    344 mm
  • Product Net Length:
    217 mm
  • Product Net Weight:
    2 kg
  • Product Net Width:
    132 mm

Technical

  • Technical Information:
    1-PH 200V 7.5A 1.5KW IP20 EMC
    ACS350 is no longer in production.

Additional Information

  • Product Main Type:
    ACS350
  • Product Name:
    ACS350-01E-07A5-2

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    39121007
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds