Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 68628024

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

68628024

General Information

  • Product ID:
    68628024
  • ABB Type Designation:
    170M3014
  • Catalog Description:
    170M3014; HRC FUSE LINK
  • Long Description:
    170M3014

Ordering

  • Country of Origin:
    India (IN)
  • Customs Tariff Number:
    85361090
  • Invoice Description:
    HRC FUSE LINK
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.048 dm³

Dimensions

  • Product Net Weight:
    0.28 kg
  • Product Net Depth / Length:
    40 mm
  • Product Net Height:
    30 mm
  • Product Net Width:
    40 mm
  • Package Level 1 Depth / Length:
    40 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Width:
    40 mm
  • Package Level 1 Units:
    1 piece

Technical

  • Frame Size:
    Spare_Parts

Additional Information

  • Product Name:
    HRC FUSE LINK

Classifications

  • UNSPSC:
    39121600

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links