You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 68691800

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

68691800

General Information

  • Global Commercial Alias:
    68691800
  • Product ID:
    68691800
  • ABB Type Designation:
    Cover CBR-V 160/260
  • EAN:
    6410038056704
  • Catalog Description:
    Protection cover for CBR-V 160 and 260

Ordering

  • Country of Origin:
    Poland (PL)
    Finland (FI)
    Denmark (DK)
  • Customs Tariff Number:
    85049090
  • Invoice Description:
    Protection cover for CBR-V 160 and 260
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece

Container Information

  • Gross Volume:
    0.01 m³

Dimensions

  • Product Net Weight:
    0.2 kg
  • Product Net Depth / Length:
    0.11 mm
  • Product Net Height:
    0.11 mm
  • Product Net Width:
    0.11 mm
  • Package Level 1 Units:
    1 carton

Technical

  • Frame Size:
    Undefined

Additional Information

  • Product Main Type:
    COVER CBR-V 160/260
  • Product Name:
    Brake options for drives

Classifications

  • UNSPSC:
    39122004

Environmental

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links