Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3M44990F201A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3M44990F201A

General Information

  • Global Commercial Alias:
    3M44990F201A
  • Extended Product Type:
    TRIO-20.0-TL-OUTD-400
  • Product ID:
    6AGC002920
  • EAN:
    8054529631070
  • Catalog Description:
    TRIO-20.0-TL-OUTD-400 Inverter
  • Long Description:
    Three-phase string inverter, 20000Wac, 2 MPPT, RS485 communication interface, IP65 (NEMA4x) environmental protection degree

Categories

  • Products » Power Converters and Inverters » Solar Inverters » String Inverters » Three Phase » TRIO-20.0-TL, TRIO-27.6-TL

Accessories

Identifier Qty Unit Of Measure Description Type
6AGC060825
1 PCE WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY Weather Station WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY
6AGC060826
1 PCE WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL Weather Station WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL
6AGC002175
1 PCE PVI-RS485-MODBUS Control Unit PVI-RS485-MODBUS
6AGC002966
1 PCE PVI-MODBUS-TCP;FOR STRING INVERTER Control Unit PVI-MODBUS-TCP;FOR STRING INVERTER
6AGC002439
1 PCE PVI-PMU POWER MANAGEMENT UNIT Control Unit PVI-PMU POWER MANAGEMENT UNIT
6AGC016780
1 PCE PVI-AEC-IRR-T Sensor PVI-AEC-IRR-T
6AGC016781
1 PCE PVI-AEC-IRR-T (30) Sensor PVI-AEC-IRR-T (30)
6AGC016786
1 PCE PVI-AEC-T100-ADH Sensor PVI-AEC-T100-ADH
6AGC003076
1 PCE ACCESSORY;WEIDMULLER DC CABLE CONNECTOR KIT;TRIO MODELS;EMEA & APAC Connectors kit ACCESSORY;WEIDMULLER DC CABLE CONNECTOR KIT;TRIO MODELS;EMEA & APAC
6AGC003081
1 PCE ACCESSORY;SPARE PART FOR SERVICE;ABB KIT SPD DC SIDE;FOR TRIO MODELS 3M22/3M44/3M88/3N62/3N83 Accessory ACCESSORY;SPARE PART FOR SERVICE;ABB KIT SPD DC SIDE;FOR TRIO MODELS 3M22/3M44/3M88/3N62/3N83
6AGC003689
1 PCE WALL MOUNTING BRACKET;TRIO-50/60-US Installation kit WALL MOUNTING BRACKET;TRIO-50/60-US
6AGC066846
1 PCE WALL MOUNTING BRACKET;TRIO-50/60-US;10Y Installation kit WALL MOUNTING BRACKET;TRIO-50/60-US;10Y
6AGC003690
1 PCE HORIZONTAL MOUNTING BRACKET;TRIO50/60-US Installation kit HORIZONTAL MOUNTING BRACKET;TRIO50/60-US
6AGC003082
1 PCE KIT SPD DC SIDE 4+1;TRIO Accessory KIT SPD DC SIDE 4+1;TRIO
6AGC066889
1 PCE HORIZONTAL MOUNTING BRACKET;TRIO50/60-US;10Y Installation kit HORIZONTAL MOUNTING BRACKET;TRIO50/60-US;10Y
6AGC068226
1 PCE CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO Sensor CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO
6AGC068227
1 PCE CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO Sensor CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO
6AGC068228
1 PCE CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3 Sensor CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3
6AGC002178
1 PCE PVI-USB-RS232_485 Control Unit PVI-USB-RS232_485
6AGC060801
1 PCE VSN700-01-E0 Logger VSN700-01-E0
6AGC060804
1 PCE VSN700-03-E0 Logger VSN700-03-E0
6AGC060806
1 PCE VSN700-05-00 Logger VSN700-05-00
6AGC060808
1 PCE VSN700-05-E0 Logger VSN700-05-E0
6AGC003359
1 PCE VSN300 WIFI LOGGER CARD Logger VSN300 WIFI LOGGER CARD

Ordering

  • Customs Tariff Number:
    85044088
  • Invoice Description:
    TRIO-20.0-TL-OUTD-400;RoHS
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    292 mm
  • Product Net Width:
    702 mm
  • Product Net Height:
    1061 mm
  • Product Net Weight:
    71 kg

Technical

  • Rated Output Power:
    20000 W
  • Number of Maximum Power Point (MPP) Trackers:
    2
  • Maximum Power Point (MPP) Voltage:
    440 V
    ...800 V
  • Function:
    Standard
  • Communication Interface:
    WLAN
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP65
  • Display Type:
    Standard
  • Electrical Quantities Monitoring Type:
    Three Phase
  • Input Current Maximum (Iin):
    50 A
  • Input Voltage (Uin):
    200 V
    ...950 V
  • Maximum Input Power DC:
    25000 W
  • Number of Connections:
    2 DC screw connections
  • Number of Phases:
    3-phase
  • Options Available:
    Without data logging
  • Options Provided:
    Without transformer
  • Rated Efficiency (EURO/CEC):
    98 %
  • Suitable For:
    Switch disconnector; Outdoor mounting

Container Information

  • Package Level 1 EAN:
    8054529631070
  • Package Level 1 Depth / Length:
    1198 mm
  • Package Level 1 Width:
    788 mm
  • Package Level 1 Height:
    596 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    96.5 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    190722

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    TRIO
  • Product Name:
    Inverter
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001747 - Photovoltaics DC/AC grid inverter
  • ETIM 7:
    EC001747 - DC/AC grid inverter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds