Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3M570090000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3M570090000A

General Information

  • Global Commercial Alias:
    3M570090000A
  • Extended Product Type:
    PVI-MODBUS-TCP
  • Product ID:
    6AGC002966
  • EAN:
    8054529631629
  • Catalog Description:
    PVI-MODBUS-TCP Control Unit
  • Long Description:
    RS485 ModBus/TCP-to-Aurora Protocol adapter; Compatible with Power-One STRING inverters; Suitable for power control management

Categories

  • Products » Power Converters and Inverters » Solar Inverters » Monitoring and Control » Communication Accessories » PVI, UNO, TRIO, ULTRA, CORE, PLUS

Ordering

  • Customs Tariff Number:
    85371098
  • Invoice Description:
    CONTROL UNIT;PVI-MODBUS-TCP;FOR STRING I
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    120 mm
  • Product Net Width:
    76 mm
  • Product Net Height:
    107 mm
  • Product Net Weight:
    0.38 kg

Technical

  • Suitable For:
    UNO
    TRIO
    PVI
    PVS-50/60

Container Information

  • Package Level 1 EAN:
    8054529631629
  • Package Level 1 Depth / Length:
    310 mm
  • Package Level 1 Width:
    194 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    0.6 kg

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    MODBUS-TCP
  • Product Name:
    Control Unit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002928 - Accessories for renewable energy generation
  • ETIM 7:
    EC002928 - Accessories for renewable energy generation
  • UNSPSC:
    43201542
  • IDEA Granular Category Code (IGCC):
    6490 >> Control unit
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds