Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3P090000000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3P090000000A

General Information

  • Global Commercial Alias:
    3P090000000A
  • Extended Product Type:
    KIT 10x10 CLIPS;MULTI-CONTACT
  • Product ID:
    6AGC003673
  • EAN:
    8054529634460
  • Catalog Description:
    KIT 10x10 CLIPS;MULTI-CONTACT Accessory
  • Long Description:
    10 plastic bags including 10 Clips Multi-Contact each

Ordering

  • Customs Tariff Number:
    85049090
  • Invoice Description:
    INVERTER;ACCESSORY;KIT 10x10 CLIPS;MULTI
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    150 mm
  • Product Net Width:
    90 mm
  • Product Net Height:
    15 mm
  • Product Net Weight:
    0.17 kg

Technical

  • Suitable For:
    UNO
    REACT2
    PVI

Container Information

  • Package Level 1 EAN:
    8054529634460
  • Package Level 1 Depth / Length:
    153 mm
  • Package Level 1 Width:
    232 mm
  • Package Level 1 Height:
    67.5 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    0.294 kg

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    ACCESSORY
  • Product Name:
    Accessory
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002928 - Accessories for renewable energy generation
  • ETIM 7:
    EC002928 - Accessories for renewable energy generation
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds