Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3P090020000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3P090020000A

General Information

  • Global Commercial Alias:
    3P090020000A
  • Extended Product Type:
    MULTICONTACT DC CABLE CONNECTOR KIT
  • Product ID:
    6AGC003675
  • EAN:
    8054529634477
  • Catalog Description:
    MULTICONTACT DC CABLE CONNECTOR KIT Connectors kit
  • Long Description:
    Accessory with 4 MC4 connectors DC+ per bag, 4 MC4 connectors DC- per bag, Compatible with UNO-2.0/2.5-I-OUTD, UNO-DM-1.2/2.0/3.3/4.0/4.6/5.0/6.0-TL-PLUS, UNO-2.0/3.0/3.6/4.2-TL-OUTD, PVI-3.0/3.6/4.2-TL-OUTD, PVI-5000/6000-TL-OUTD, REACT, PVI-10.0/12.5-TL-OUTD

Ordering

  • Customs Tariff Number:
    85366990
  • Invoice Description:
    ACCESSORY;MULTICONTACT DC CABLE CONNECTO
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    150 mm
  • Product Net Width:
    220 mm
  • Product Net Height:
    20 mm
  • Product Net Weight:
    0.1 kg

Technical

  • Suitable For:
    UNO
    REACT2
    PVI

Container Information

  • Package Level 1 EAN:
    8054529634477
  • Package Level 1 Depth / Length:
    86 mm
  • Package Level 1 Width:
    138 mm
  • Package Level 1 Height:
    86 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    0.220 kg

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    MULTICONTACT
  • Product Name:
    Connectors kit
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002928 - Accessories for renewable energy generation
  • ETIM 7:
    EC002928 - Accessories for renewable energy generation
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds