Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: VSN800-12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

VSN800-12

General Information

  • Global Commercial Alias:
    VSN800-12
  • Extended Product Type:
    VSN800-12
  • Product ID:
    6AGC060825
  • EAN:
    8054529631599
  • Catalog Description:
    VSN800-12 Weather Station
  • Long Description:
    VSN800 Weather Station with basic sensor set; 1 ambient temp sensor; 1 panel temp sensor; 1 solar irradiation sensor (pyranometer); NEMA 3R polymeric enclosure

Ordering

  • Customs Tariff Number:
    90158020
  • Invoice Description:
    WEATHER STATION;VSN800-12;ENVIROMENTAL;E
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    120 mm
  • Product Net Width:
    130 mm
  • Product Net Height:
    530 mm
  • Product Net Weight:
    0.8 kg

Technical

  • Function:
    With Basis Sensor Set:
    ambient temp sensor, panel temp sensor, attached solar irradiance sensor.
  • Suitable For:
    UNO
    TRIO
    REACT
    REACT2
    PVI
    PRO-33
    PVS

Container Information

  • Package Level 1 EAN:
    8054529631599
  • Package Level 1 Depth / Length:
    600 mm
  • Package Level 1 Width:
    240 mm
  • Package Level 1 Height:
    200 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    3 kg

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Country of Origin:
    United States (US)
  • Product Main Type:
    VSN800
  • Product Name:
    Weather Station
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002928 - Accessories for renewable energy generation
  • ETIM 7:
    EC002928 - Accessories for renewable energy generation
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds