Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3P219901000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3P219901000A

General Information

  • Global Commercial Alias:
    3P219901000A
  • Extended Product Type:
    UNO-DM-3.3-TL-PLUS-SB
  • Product ID:
    6AGC063452
  • EAN:
    8054529631254
  • Catalog Description:
    UNO-DM-3.3-TL-PLUS-SB Inverter
  • Long Description:
    Single-phase string inverter, 3300Wac, 2 MPPT, Wireless communication channel, Dynamic feed-in control and load manager, Advanced web user interface, Modbus SunSpec RTU/TCP, IP65 (NEMA4x), Integrated DC disconnect

Categories

  • Products » Power Converters and Inverters » Solar Inverters » String Inverters » Single Phase » UNO-DM-3.3/4.0/4.6/5.0-TL-PLUS

Accessories

Identifier Unit Of Measure Type Description Qty
6AGC060825
PCE WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY Weather Station 1
6AGC060826
PCE WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL Weather Station 1
6AGC002175
PCE PVI-RS485-MODBUS PVI-RS485-MODBUS Control Unit 1
6AGC002966
PCE PVI-MODBUS-TCP;FOR STRING INVERTER PVI-MODBUS-TCP;FOR STRING INVERTER Control Unit 1
6AGC002439
PCE PVI-PMU POWER MANAGEMENT UNIT PVI-PMU POWER MANAGEMENT UNIT Control Unit 1
6AGC003640
PCE UNO-DM-COM KIT UNO-DM-COM KIT Communication kit 1
6AGC064972
PCE UNO-DM-PLUS ETHERNET COM KIT UNO-DM-PLUS ETHERNET COM KIT Communication kit 1
6AGC003673
PCE INVERTER;ACCESSORY;KIT 10x10 CLIPS;MULTI-CONTACT INVERTER;ACCESSORY;KIT 10x10 CLIPS;MULTI-CONTACT Accessory 1
6AGC003675
PCE ACCESSORY;MULTICONTACT DC CABLE CONNECTOR KIT ACCESSORY;MULTICONTACT DC CABLE CONNECTOR KIT Connectors kit 1
6AGC068226
PCE CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO Sensor 1
6AGC068227
PCE CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO Sensor 1
6AGC068228
PCE CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3 CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3 Sensor 1
6AGC002178
PCE PVI-USB-RS232_485 PVI-USB-RS232_485 Control Unit 1

Ordering

  • Customs Tariff Number:
    85044084
  • Invoice Description:
    UNO-DM-3.3-TL-PLUS-SB;RoHS
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    175 mm
  • Product Net Width:
    418 mm
  • Product Net Height:
    553 mm
  • Product Net Weight:
    15 kg

Technical

  • Rated Output Power:
    3300 W
  • Number of Maximum Power Point (MPP) Trackers:
    2
  • Maximum Power Point (MPP) Voltage:
    170 V
    ...530 V
  • Function:
    Integrated DC disconnect switch, Display
  • Communication Interface:
    WLAN
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Auxiliary Terminals IP65
  • Display Type:
    Standard
  • Electrical Quantities Monitoring Type:
    Single Phase
  • Input Current Maximum (Iin):
    20 A
  • Input Voltage (Uin):
    90 V
    ...580 V
  • Maximum Input Power DC:
    4125 W
  • Number of Connections:
    2 DC plug connections
  • Number of Phases:
    1-phase
  • Options Available:
    With data logging
  • Options Provided:
    Without transformer
  • Rated Efficiency (EURO/CEC):
    96.5 %
  • Suitable For:
    Switch disconnector; Outdoor mounting

Container Information

  • Package Level 1 EAN:
    8054529631254
  • Package Level 1 Depth / Length:
    606 mm
  • Package Level 1 Width:
    481 mm
  • Package Level 1 Height:
    254 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    18 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    180716

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    UNO
  • Product Name:
    Inverter
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001747 - Photovoltaics DC/AC grid inverter
  • ETIM 7:
    EC001747 - DC/AC grid inverter
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds