Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3N950002000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3N950002000A

General Information

  • Global Commercial Alias:
    3N950002000A
  • Extended Product Type:
    UNO-DM-PLUS ETHERNET COM KIT
  • Product ID:
    6AGC064972
  • EAN:
    8054529632466
  • Catalog Description:
    UNO-DM-PLUS ETHERNET COM KIT Communication kit
  • Long Description:
    Accessory communication board with Ethernet, Ethernet port (RJ45 plug) with Modbus SunSpec TCP protocol availble, RS485 port communication (Modbus SunSpec RTU, dynamic feed-in control meter and Aurora protocol), Alarm/load manager relay, Remote ON/OFF

Categories

  • Products » Power Converters and Inverters » Solar Inverters » String Inverters » Accessories » Accessory kit

Ordering

  • Customs Tariff Number:
    85176200
  • Invoice Description:
    UNO-DM-PLUS ETHERNET COM KIT;RoHS
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    3.38 in
  • Product Net Width:
    3 in
  • Product Net Height:
    0.55 in
  • Product Net Weight:
    0.09 lb

Technical

  • Suitable For:
    UNO

Container Information

  • Package Level 1 EAN:
    8054529632466
  • Package Level 1 Depth / Length:
    4.52 in
  • Package Level 1 Width:
    4.64 in
  • Package Level 1 Height:
    1.69 in
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    1.10 lb

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    190722

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    ACCESSORY KIT
  • Product Name:
    Communication kit
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002928 - Accessories for renewable energy generation
  • ETIM 7:
    EC002928 - Accessories for renewable energy generation
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds