You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: HVC ACS CE 300 D-0-0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

HVC ACS CE 300 D-0-0

General Information

  • Extended Product Type:
    HVC ACS CE 300 D-0-0
  • Product ID:
    6AGC066409
  • Alternative Product Reference:
    3P680002000A
  • Catalog Description:
    HVC ACS CE 300 D-0-0 HVC P charge pole set 150-300 kW, CE (Valmont)
  • Long Description:
    HVC ACS (Automatic Connection System) for 150-300 kW, incl. pole, ACD/pantograph, ACM and assembly, CE

Dimensions

  • Product Net Width:
    5.522 m
  • Product Net Depth / Length:
    4.852 m
  • Product Net Height:
    1.065 m
  • Product Net Weight:
    1564 kg
  • Package Level 1 Units:
    euro pallet 1 piece
  • Package Level 1 Width:
    1.065 m
  • Package Level 1 Height:
    5.522 m
  • Package Level 1 Depth / Length:
    4.852 m
  • Package Level 1 Gross Weight:
    2000 kg

Ordering

  • Country of Origin:
    Italy (IT)
  • Customs Tariff Number:
    85371098
  • Selling Unit of Measure:
    piece
  • Minimum Order Quantity:
    1 piece

Additional Information

  • Declaration of Conformity - CE:
    9AKK107680A5571
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links