Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: YCU.00199

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

YCU.00199

General Information

  • Global Commercial Alias:
    YCU.00199
  • Extended Product Type:
    TM3
  • Product ID:
    6AGC068227
  • Catalog Description:
    TM3 Sensor
  • Long Description:
    Digital Temperature sensor Temmete, for SM1-485 PRO only, Female M8 - 3P connector

Categories

  • Products » Power Converters and Inverters » Solar Inverters » Monitoring and Control » Environmental Monitoring

Ordering

  • Customs Tariff Number:
    90251920
  • Invoice Description:
    CONTROL UNIT; TEMPERATURE SENSOR ACCESSO
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    2000 mm
  • Product Net Width:
    25 mm
  • Product Net Height:
    5 mm
  • Product Net Weight:
    0.05 kg

Technical

  • Suitable For:
    UNO
    TRIO
    REACT
    REACT2
    PVI
    PRO-33
    PVS

Container Information

  • Package Level 1 Units:
    packet 1 piece

Environmental

  • RoHS Status:
    No declaration needed

Additional Information

  • Country of Origin:
    Italy (IT)
  • Product Main Type:
    SENSOR
  • Product Name:
    Sensor
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002928 - Accessories for renewable energy generation
  • ETIM 7:
    EC002928 - Accessories for renewable energy generation
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds