Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3P729900000A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3P729900000A

General Information

  • Global Commercial Alias:
    3P729900000A
  • Extended Product Type:
    REACT2-BATT
  • Product ID:
    6AGC069531
  • EAN:
    8054529635177
  • Catalog Description:
    REACT2-BATT Battery
  • Long Description:
    4 kWh Lithium-ion battery, Power and signal cables are included, Discharge power 2 kW, Charge power 1.6 kW, Cost of lithium battery disposal not included (legislation varies by country), IP54, Indoor installation is suggested. Controlled temperature range

Categories

  • Products » Power Converters and Inverters » Solar Inverters » Energy Storage Solutions » REACT 2

Accessories

Identifier Type Description Qty Unit Of Measure
6AGC003673
INVERTER;ACCESSORY;KIT 10x10 CLIPS;MULTI-CONTACT INVERTER;ACCESSORY;KIT 10x10 CLIPS;MULTI-CONTACT Accessory 1 PCE
6AGC003675
ACCESSORY;MULTICONTACT DC CABLE CONNECTOR KIT ACCESSORY;MULTICONTACT DC CABLE CONNECTOR KIT Connectors kit 1 PCE
6AGC060825
WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY WEATHER STATION;VSN800-12;ENVIROMENTAL;ENTRY Weather Station 1 PCE
6AGC060826
WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL WEATHER STATION;VSN800-14;ENVIROMENTAL;COMMERCIAL Weather Station 1 PCE
6AGC068226
CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO CONTROL UNIT; IRRADIATION SENSOR; SM1-485PRO Sensor 1 PCE
6AGC068227
CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO CONTROL UNIT; TEMPERATURE SENSOR ACCESSORY TM3 FOR SM1-458PRO Sensor 1 PCE
6AGC068228
CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3 CONTROL UNIT KIT; IRRADIATION AND TEMPERATURE SENSOR; KIT SM1+T3 Sensor 1 PCE

Ordering

  • Customs Tariff Number:
    85076000
  • Invoice Description:
    REACT2-BATT;RoHS
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece

Dimensions

  • Product Net Depth / Length:
    229 mm
  • Product Net Width:
    490 mm
  • Product Net Height:
    740 mm
  • Product Net Weight:
    50 kg

Technical

  • Number of Phases:
    0
  • Suitable For:
    Indoor and Outdoor mounting

Container Information

  • Package Level 1 EAN:
    8054529635177
  • Package Level 1 Depth / Length:
    850 mm
  • Package Level 1 Width:
    650 mm
  • Package Level 1 Height:
    295 mm
  • Package Level 1 Units:
    packet 1 piece
  • Package Level 1 Gross Weight:
    58 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Date:
    190722

Additional Information

  • Country of Origin:
    Korea, Republic Of (KR)
  • Product Main Type:
    REACT2
  • Product Name:
    Battery
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001757 - Solar-battery
  • ETIM 7:
    EC001757 - Solar-battery
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds