Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: EVLunic_B+_W22-T-0-0

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

EVLunic_B+_W22-T-0-0

General Information

  • Extended Product Type:
    EVLunic_B+_W22-T-0-0
  • Product ID:
    6AGC070441
  • EAN:
    8719874450041
  • Catalog Description:
    EVLunic_B+_W22-T-0-0 EVLunic wallbox type 2 AC, socket 22 kW
  • Long Description:
    EVLunic wallbox type 2 AC, socket 22 kW

Categories

  • Products » Electric Vehicle Infrastructure » AC Charging » AC Chargers CE

Technical

  • Output Power:
    22 kW
  • Number of EV Connectors:
    No cable outlet
  • Number of Socket Outlets:
    (AC Type 2) 1 piece
  • Connection Power:
    22 kW
  • Number of Phases:
    3
  • Number of Miniature Circuit Breakers (MCBs):
    0
  • Mounting Type:
    Wall mounting
  • Degree of Protection:
    acc. to IEC 60529 IP54

Dimensions

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    0.39 m
  • Package Level 1 Height:
    0.25 m
  • Package Level 1 Depth / Length:
    0.6 m
  • Package Level 1 Gross Weight:
    7 kg
  • Package Level 1 EAN:
    8719874450041
  • Package Level 2 Units:
    euro pallet 4 piece
  • Package Level 2 Width:
    1.20 m
  • Package Level 2 Height:
    0.25 m
  • Package Level 2 Depth / Length:
    0.80 m
  • Package Level 2 Gross Weight:
    28 kg

Ordering

  • Customs Tariff Number:
    85371098
  • Minimum Order Quantity:
    4 piece
  • EAN:
    8719874450041
  • UNSPSC:
    25175000

Additional Information

  • Housing Material:
    Plastic
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds