Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3512

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3512

General Information

  • Extended Product Type:
    3512
  • Product ID:
    7119.200
  • EAN:
    8712507017703
  • Catalog Description:
    Raising ring; Square; Flush mounted ceiling junction boxes
  • Long Description:
    Extension for ceiling junction boxes with wire bushings.

Categories

  • Products » Low Voltage Products and Systems » Enclosures » Junction Boxes (Installation Material) » Flush Mounting Ceiling

Ordering

  • EAN:
    8712507017703
  • Minimum Order Quantity:
    21 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    74.000 mm
  • Product Net Height:
    48.000 mm
  • Product Net Length:
    70 mm
  • Product Net Depth / Length:
    79.000 mm
  • Product Net Weight:
    0.038 kg

Container Information

  • Package Level 1 Width:
    295 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    395 mm
  • Package Level 1 Gross Weight:
    0.040 kg
  • Package Level 1 EAN:
    8712507017703
  • Package Level 2 Width:
    295 mm
  • Package Level 2 Height:
    240 mm
  • Package Level 2 Depth / Length:
    395 mm
  • Package Level 2 Gross Weight:
    0.040 kg

Additional Information

  • Application:
    Central conduit box
  • Mounting Type:
    Flush mounted (plaster)
  • Order Multiple:
    100 piece
  • Product Main Type:
    CD
  • Product Name:
    Plaster compensation ring
  • Product Type:
    Raising ring
  • Shape:
    Square
  • Suitable For:
    Flush mounted ceiling junction boxes

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000115 - Plaster compensation ring
  • ETIM 5:
    EC000115 - Plaster compensation ring
  • ETIM 6:
    EC000115 - Plaster compensation ring
  • ETIM 7:
    EC000115 - Plaster compensation ring
  • Object Classification Code:
    Not applicable
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds