Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 768647

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

768647

General Information

  • Product ID:
    768647
  • ABB Type Designation:
    -
  • Catalog Description:
    Pressure switch

Categories

Show All...

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
9AAC176364_PN No Description Available 1 piece
9AAC176377_PN No Description Available 1 piece
9AAC176419_SGC No Description Available 1 piece
9AAC176428_S No Description Available 1 piece
9AAC176429_S No Description Available 1 piece
9AAC176461_S No Description Available 1 piece
9AAC176605_PN No Description Available 1 piece
9AAC176606_PN No Description Available 1 piece
9AAC176618_PN No Description Available 1 piece
9AAC176619_PN No Description Available 1 piece

Additional Information

  • ABB Type Designation:
    -
  • Consumption Information:
    recommended part
  • Core Credit:
    0.00
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85365019
  • Gross Volume:
    0.038 dm³
  • Gross Weight:
    0.12 kg
  • Invoice Description:
    Pressure switch
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    6 cm
  • Package Level 1 Gross Weight:
    0.12 kg
  • Package Level 1 Height:
    2.5 cm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    2.5 cm
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Height:
    2.5 cm
  • Product Net Length:
    6 cm
  • Product Net Weight:
    0.08 kg
  • Product Net Width:
    2.5 cm
  • Product Type:
    Spare_Parts
  • Qualifications:
    Expert
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    0768647
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Logistics Center Europe
  • Technical Information:
    0.8 bar for test gas , with o-ring
  • UNSPSC:
    39121500
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds