Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 7959360

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

7959360

General Information

  • Product ID:
    7959360
  • ABB Type Designation:
    -
  • Catalog Description:
    Press.gaug-bl.C NPT1/4in. sing 0.6MPa sw

Categories

  • Parts & Services » Measurement and Analytics » Positioners » Digital Positioners » TZIDC
  • Parts & Services » Measurement and Analytics » Positioners » Digital Positioners » TZIDC-110
  • Parts & Services » Measurement and Analytics » Positioners » Digital Positioners » TZIDC-120

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    90262040
  • Gross Weight:
    0.28 kg
  • Invoice Description:
    Press.gaug-bl.C NPT1/4in. sing 0.6MPa sw
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    0.28 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0.28 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    DEATG5874EXPU
  • Technical Information:
    TZIDC Pressure gauge block,
    0.6 MPa, single acting, NPT 1/4 connection
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds