Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 085020

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

085020

General Information

  • Global Commercial Alias:
    085020
  • Product ID:
    7B085020
  • ABB Type Designation:
    Shim Washer 80 X 90 X 0.15
  • Catalog Description:
    Shim Washer 80 X 90 X 0.15

Categories

  • Products » Mechanical Power Transmission » Enclosed Gearing » Gear Parts

Ordering

  • Country of Origin:
    United States (US)
    Germany (DE)
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Baldor Shanghai 88A
    Baldor Fort Smith 00A
    Baldor Crossville 00C

Dimensions

  • Product Net Weight:
    0.227 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds