Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 298612

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

298612

General Information

  • Global Commercial Alias:
    298612
  • Product ID:
    7B298612
  • ABB Type Designation:
    12X63 CR DR XT30 1" PLAIN MOD "C" V
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    12X63 CR DR XT30 1" PLAIN MOD "C" V
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    Missing
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    298612
  • Gross Weight:
    132.568 kg
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    DODGE CONVEYOR COMPONENTS
  • Product Net Height:
    0 cm
  • Product Net Weight:
    132.568 kg
  • Product Net Width:
    0 cm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    China
    Alabama, United States
    Alaska, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links