Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2MB158X1-7/16

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2MB158X1-7/16

General Information

  • Global Commercial Alias:
    2MB158X1-7/16
  • Product ID:
    7B2MB158X1-7/16
  • ABB Type Designation:
    2BK160 X 1-7/16 SHEAVE
  • Catalog Description:
    2BK160X 1-7/16 LD FIXED BORE SHV

Additional Information

  • ABB Type Designation:
    2BK160 X 1-7/16 SHEAVE
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    84835090
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    2MB158X1-7/16
  • Gross Weight:
    9.579 kg
  • Invoice Description:
    2BK160X 1-7/16 LD FIXED BORE SHV
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    DODGE SHEAVES
  • Product Net Height:
    0 cm
  • Product Net Weight:
    9.579 kg
  • Product Net Width:
    0 cm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    China
    Alabama, United States
    Alaska, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links