Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2MB78X42MM

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2MB78X42MM

General Information

  • Global Commercial Alias:
    2MB78X42MM
  • Product ID:
    7B2MB78X42MM
  • ABB Type Designation:
    2BK80 X 42MM SHEAVE
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    2BK80 X 42MM SHEAVE
  • Country of Origin:
    Canada (CA)
  • Customs Tariff Number:
    84835090
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    2MB78X42MM
  • Gross Weight:
    3.496 kg
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    DODGE SHEAVES
  • Product Net Height:
    0 cm
  • Product Net Weight:
    3.496 kg
  • Product Net Width:
    0 cm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    China
    Alabama, United States
    Alaska, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links