Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2VP42X5/8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2VP42X5/8

General Information

  • Global Commercial Alias:
    2VP42X5/8
  • Product ID:
    7B2VP42X5/8
  • ABB Type Designation:
    2VP42 X 5/8 SHEAVE
  • Catalog Description:
    2VP42X 5/8 VP SHEAVE

Additional Information

  • ABB Type Designation:
    2VP42 X 5/8 SHEAVE
  • Bore Diameter:
    0.625 in
  • Bore Length:
    3 in
  • Bore Type:
    VARIABLE
  • Construction Type:
    Block
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    84835090
  • Datum Diameter:
    2.75 in
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    2VP42X5/8
  • Gross Weight:
    1.998 kg
  • Invoice Description:
    2VP42X 5/8 VP SHEAVE
  • Made To Order:
    No
  • Material:
    Cast Iron
  • Maximum Speed:
    6281 r/min
  • Minimum Order Quantity:
    1 piece
  • Number of Grooves:
    2
  • Order Multiple:
    1 piece
  • Outside Diameter:
    3.95 in
  • Product Name:
    DODGE SHEAVES
  • Product Net Height:
    0 cm
  • Product Net Weight:
    1.998 kg
  • Product Net Width:
    0 cm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Shaft Attachment:
    Bored To Size
  • Stocked At (Warehouses):
    China
    Alabama, United States
    Alaska, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links