Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3-5V18.70

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3-5V18.70

General Information

  • Global Commercial Alias:
    3-5V18.70
  • Product ID:
    7B3-5V18.70
  • ABB Type Designation:
    QD BUSH SHEAVE FOR NARROW BELT
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    QD BUSH SHEAVE FOR NARROW BELT
  • Country of Origin:
    Canada (CA)
  • Customs Tariff Number:
    8483509080
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    3-5V18.70
  • Gross Volume:
    0 in³
  • Gross Weight:
    23.018 kg
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    DC Westville Wound Field
  • Product Net Depth / Length:
    0 cm
  • Product Net Height:
    0 cm
  • Product Net Weight:
    23.018 kg
  • Product Net Width:
    0 cm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    China
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links