Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 300229

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

300229

General Information

  • Global Commercial Alias:
    300229
  • Product ID:
    7B300229
  • ABB Type Designation:
    (ORDER 389620) SHIM .010
  • Catalog Description:
    (ORDER 389620) SHIM .010

Additional Information

  • ABB Type Designation:
    (ORDER 389620) SHIM .010
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    8483905090
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    300229
  • Gross Weight:
    0.01 lb
  • Invoice Description:
    (ORDER 389620) SHIM .010
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Maxum Parts
  • Product Net Depth / Length:
    4 in
  • Product Net Height:
    0.25 in
  • Product Net Weight:
    0.01 lb
  • Product Net Width:
    4 in
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    China
    Alabama, United States
    Alaska, United States
  • UNSPSC:
    31171500
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links