Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 300818

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

300818

General Information

  • Global Commercial Alias:
    300818
  • Product ID:
    7B300818
  • ABB Type Designation:
    DCR #5 O/S CARRIER
  • Catalog Description:
    DCR #5 O/S CARRIER

Additional Information

  • ABB Type Designation:
    DCR #5 O/S CARRIER
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    84833032
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    300818
  • Gross Weight:
    1.634 kg
  • Invoice Description:
    DCR #5 O/S CARRIER
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Maxum Parts
  • Product Net Depth / Length:
    18.415 cm
  • Product Net Height:
    1.905 cm
  • Product Net Weight:
    1.634 kg
  • Product Net Width:
    18.415 cm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    China
    Alabama, United States
  • UNSPSC:
    31171500
  • WEEE B2C / B2B:
    Business To Business
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links