Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 300837

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

300837

General Information

  • Global Commercial Alias:
    300837
  • Product ID:
    7B300837
  • ABB Type Designation:
    (ORDER 389626) SHIM .005
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    (ORDER 389626) SHIM .005
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    8483905090
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    300837
  • Gross Weight:
    8.245 lb
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Maxum Parts
  • Product Net Depth / Length:
    11.65 in
  • Product Net Height:
    2.6 in
  • Product Net Weight:
    8.245 lb
  • Product Net Width:
    2.76 in
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    China
    Alabama, United States
    Alaska, United States
  • UNSPSC:
    31171500
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links