Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WD4522A04

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

WD4522A04

General Information

  • Global Commercial Alias:
    WD4522A04
  • Product ID:
    7BWD4522A04
  • ABB Type Designation:
    WHITE PLASTIC WIRE DUCT COVER,6FT (
  • Catalog Description:
    WHITE PLASTIC WIRE DUCT COVER,6FT (1")

Additional Information

  • ABB Type Designation:
    WHITE PLASTIC WIRE DUCT COVER,6FT (
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85030099
  • Global Commercial Alias:
    WD4522A04
  • Gross Weight:
    0.114 kg
  • Invoice Description:
    WHITE PLASTIC WIRE DUCT COVER,6FT (1")
  • Made To Order:
    No
  • Minimum Order Quantity:
    0 piece
  • Order Multiple:
    0 piece
  • Product Name:
    Baldor Drive Parts
  • Product Net Weight:
    0.114 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Baldor Shanghai 88A
    Baldor Fort Smith 00A
    Baldor Crossville 00C
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds