Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: WT1-TB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

WT1-TB

General Information

  • Extended Product Type:
    WT1-TB
  • Product ID:
    7TAA131800R0004
  • EAN:
    5414363075370
  • Catalog Description:
    LT DUTY TOOL, NYL CBLE TIES 18-50LB
  • Long Description:
    Light Duty Hand Tool for Nylon Cable Ties 18-50 Pounds, 0.094 Inches (2.39mm) - 0.184 Inches (4.67mm) Cable Tie Width

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » WMC Tools

Ordering

  • EAN:
    5414363075370
  • Customs Tariff Number:
    8205598000

Dimensions

  • Product Net Weight:
    .115 lb
    52.154 g

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    7.3 in
    185 mm
  • Package Level 2 Height:
    7 in
    178 mm
  • Package Level 2 Depth / Length:
    8.5 in
    216 mm

Additional Information

  • Application:
    Cable Tie installation
  • Brand / Label:
    Ty-Rap
  • Cable Tie Material:
    Nylon 6.6
  • Cable Tie Width:
    0.09 to 0.18 in
    2.39 to 4.67 mm
  • Handle Type:
    Palm Grip
  • Material:
    Polymer
  • Number of Batteries:
    0
  • Product Name:
    CABLE TIE MANUAL INSTALLATION TOOL
  • Product Type:
    Light Duty Hand Tool
  • Special Functions:
    Basic tensioning tool (twist-and-cut), intended for maintenance and small batch use.
  • Tensile Strength:
    18 to 50 lb
    80 to 222 N
  • UPC:
    786210880112

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    WT1-TB
  • Instructions and Manuals:
    WT1-TB

Classifications

  • ETIM 6:
    EC000453 - Cable tie tool
  • ETIM 7:
    EC000453 - Cable tie tool
  • UNSPSC:
    27112410
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    2270 >> Cable tie gun
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds