Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 1514SB-2A3-10SB-B

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

1514SB-2A3-10SB-B

General Information

  • Extended Product Type:
    1514SB-2A3-10SB-B
  • Product ID:
    7TAA207420R0111
  • EAN:
    5414363487180
  • Catalog Description:
    FCI, FLAG SURFACE MTG 200A TRIP
  • Long Description:
    Series 1514 Current Reset Faulted Circuit Indicator with Flag display and Manual Set Override. Bracket/surface mounting. 200A Fixed Trip setting.

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Cable Accessories and Apparatus » Cable Accessories

Ordering

  • EAN:
    5414363487180

Dimensions

  • Product Net Weight:
    1 lb
    453.515 g

Container Information

  • Package Level 2 Units:
    1 piece
  • Package Level 2 Width:
    1 in
    25 mm
  • Package Level 2 Height:
    1 in
    25 mm
  • Package Level 2 Depth / Length:
    1 in
    25 mm

Additional Information

  • Accuracy:
    Trip Current Accuracy +/- 10 Percent
  • Application:
    Single Phase Underground Applications
  • Battery Type:
    Portable
  • Battery Chemical Composition:
    Lithium
  • Brand / Label:
    Fisher Pierce
  • Display Type:
    Flag
  • Enclosure Type:
    Yes - Lexan Housing
  • Maximum Current Load:
    1,000 A
  • Model Number:
    1514S
  • Number of Batteries:
    1
  • Product Name:
    PART OF SWITCHGEAR
  • Product Type:
    Underground Faulted Circuit Indicators
  • Special Functions:
    Trip Logic. Reset Logic. Fault Indication. Durable Lexan Housing and Expoxy-coated Sensors protect against Moisture for long, Maintenance-free service life. Operating Temperature -40 Degrees Celsiuc to +85 Degrees Celsius.
  • Standards:
    ANSI/IEEE
  • UPC:
    783786808557
  • Voltage Rating:
    29.3 kV

Certificates and Declarations (Document Number)

Classifications

  • UNSPSC:
    41113644
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • IDEA Granular Category Code (IGCC):
    6311 >> Circuit tracers
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds