Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY28M-6

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

widgets-productinfo-data-sheet
Downloads

TY28M-6

General Information

  • Extended Product Type:
    TY28M-6
  • Product ID:
    7TAG009270R0025
  • EAN:
    5414363075295
  • Catalog Description:
    CABLE TIE 50LB 14IN BLUE NYLON
  • Long Description:
    High Performance Cable Tie for Indoor Applications, Blue Color Nylon 6.6, Length of 361mm (14.2 Inches) for Bundle Diameter up to 102mm (4 Inches), Width of 4.67mm (0.184 Inch), Tensile Strength Rating of 220 Newtons (50 Pounds), Operating Temperature of -60 Degrees Celsius (-76 F) to 85 Degrees Celsius (185 F), UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Military Specified (MIL-SPEC MS3367-2-6), Bulk Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363075295
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Weight:
    .005 lb
    2.268 g

Container Information

  • Package Level 1 Units:
    1000 piece
  • Package Level 1 Width:
    14 in
    356 mm
  • Package Level 1 Depth / Length:
    20 in
    508 mm
  • Package Level 2 Units:
    5000 piece
  • Package Level 2 Width:
    9.89 in
    251 mm
  • Package Level 2 Height:
    12 in
    305 mm
  • Package Level 2 Depth / Length:
    20.1 in
    511 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Bundle Diameter:
    4 in
    101.6 mm
  • Color:
    Blue
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    NYLON CABLE TIES AND ACCESSORIES
  • Product Type:
    Standard
  • Special Functions:
    Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Standards:
    UL E49405
  • Surface Finishing:
    Untreated
  • Tensile Strength:
    50 lb
    222 N
  • UPC:
    786210845104

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TY28M-6
  • Instructions and Manuals:
    TY28M-6

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds