Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TYS14

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TYS14

General Information

  • Extended Product Type:
    TYS14
  • Product ID:
    7TAG009450R0203
  • EAN:
    5414363067832
  • Catalog Description:
    316 SS STRAP CBL TIE 16X.28IN 252LB
  • Long Description:
    Ladder Multi-Lock 316 Stainless Steel Strap Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for High Temperature Applications, Length of 400mm (15.75 Inches), Width of 7.0mm (0.28 Inches), Thickness of 0.28mm (0.011 Inches), Tensile Strength Rating of 1120 Newtons (252 Pounds)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

Dimensions

  • Product Net Width:
    0.28 in
    7 mm
  • Product Net Depth / Length:
    15.75 in
    400 mm
  • Product Net Weight:
    .013 lb
    5.896 g

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    1.3 in
    33 mm
  • Package Level 1 Height:
    16 in
    406 mm
  • Package Level 1 Depth / Length:
    4 in
    102 mm
  • Package Level 2 Units:
    250 piece
  • Package Level 2 Width:
    4.9 in
    124 mm
  • Package Level 2 Height:
    7.1 in
    180 mm
  • Package Level 2 Depth / Length:
    16.6 in
    422 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Bundle Diameter:
    Max 3.98 in
    Max 101 mm
  • Color:
    Metallic
  • Lock Type:
    Multi-Lok
  • Material:
    316 Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    CABLE TIE, STAINLESS STEEL
  • Product Type:
    Stainless Steel
  • Standards:
    UL E49405
  • Tensile Strength:
    450 lb
    2002 N
  • Thickness:
    0.011 in
    0.28 mm
  • UPC:
    786210805054

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TYS14
  • Instructions and Manuals:
    TYS14

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5046 >> Stainless Steel Ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds