Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TYS1000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TYS1000

General Information

  • Extended Product Type:
    TYS1000
  • Product ID:
    7TAG009460R0112
  • EAN:
    5414363067788
  • Catalog Description:
    316 SS STRAP CBL TIE 1000FT 252LB
  • Long Description:
    316 Stainless Steel Strap Cable Tie on Reel, Uncoated, for Temperatures up to 538 Degrees Celsius (1000 F) for High Temperature Applications, Length of 304.8m (Two 500 Foot Reels), Width of 7.8 (0.31 Inches), Thickness of 0.150mm (0.006 Inches), Tensile Strength Rating of 889.6 Newtons (200 Pounds),

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363067788

Dimensions

  • Product Net Width:
    0.31 in
    7.9 mm
  • Product Net Weight:
    8.1 lb
    3.673 kg

Container Information

  • Package Level 2 Units:
    1 piece
  • Package Level 2 Width:
    2.6 in
    66 mm
  • Package Level 2 Height:
    11.1 in
    282 mm
  • Package Level 2 Depth / Length:
    11.1 in
    282 mm
  • Package Level 3 Width:
    8.8 in
    224 mm
  • Package Level 3 Height:
    0.8 in
    20 mm
  • Package Level 3 Depth / Length:
    10.8 in
    274 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Color:
    Metallic Gray
  • Material:
    316 Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    TYS SS METAL STRAP
  • Product Type:
    Strap on a Reel
  • Tensile Strength:
    200 lb
    890 N
  • UPC:
    786210869520

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TYS1000
  • Instructions and Manuals:
    TYS1000

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5046 >> Stainless Steel Ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds