Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TYS28

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TYS28

General Information

  • Extended Product Type:
    TYS28
  • Product ID:
    7TAG009460R0121
  • EAN:
    5414363067948
  • Catalog Description:
    316 SS STRAP CBL TIE 31X.28IN 252LB
  • Long Description:
    Ladder Multi-Lock 316 Stainless Steel Strap Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for High Temperature Applications, Length of 800mm (31.50 Inches), Width of 7.0mm (0.28 Inches), Thickness of 0.28mm (0.011 Inches), Tensile Strength Rating of 1120 Newtons (252 Pounds)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

Dimensions

  • Product Net Width:
    0.28 in
    7 mm
  • Product Net Depth / Length:
    31.50 in
    800 mm
  • Product Net Weight:
    .025 lb
    11.338 g

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    4.2 in
    107 mm
  • Package Level 1 Height:
    3 in
    76 mm
  • Package Level 1 Depth / Length:
    9.6 in
    244 mm
  • Package Level 2 Units:
    250 piece
  • Package Level 2 Width:
    9.1 in
    231 mm
  • Package Level 2 Height:
    7.7 in
    196 mm
  • Package Level 2 Depth / Length:
    11.9 in
    302 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Bundle Diameter:
    Max 7.99 in
    Max 203 mm
  • Color:
    Metallic
  • Lock Type:
    Multi-Lok
  • Material:
    316 Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    CABLE TIE, STAINLESS STEEL
  • Product Type:
    Stainless Steel
  • Standards:
    UL E49405
  • Tensile Strength:
    252 lb
    1120 N
  • Thickness:
    0.011 in
    0.28 mm
  • UPC:
    786210805061

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TYS28
  • Instructions and Manuals:
    TYS28

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5046 >> Stainless Steel Ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds