Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TYS8

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TYS8

General Information

  • Extended Product Type:
    TYS8
  • Product ID:
    7TAG009460R0124
  • EAN:
    5414363068006
  • Catalog Description:
    CABLE TIE 200LB 10.6IN 316SS STRAP
  • Long Description:
    Ladder Multi-Lock 316 Stainless Steel Strap Cable Tie, Uncoated, for Temperatures up to 300 Degrees Celsius (572 F) for High Temperature Applications, Length of 300mm (11.81 Inches), Width of 7.874mm (0.31 Inches), Tensile Strength Rating of 1120 Newtons (252 Pounds)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

Dimensions

  • Product Net Width:
    0.31 in
    7.874 mm
  • Product Net Depth / Length:
    11.81 in
    300 mm
  • Product Net Weight:
    .006 lb
    2.721 g

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    1.3 in
    33 mm
  • Package Level 1 Height:
    4 in
    102 mm
  • Package Level 1 Depth / Length:
    16 in
    406 mm
  • Package Level 2 Units:
    250 piece
  • Package Level 2 Width:
    5 in
    127 mm
  • Package Level 2 Height:
    7.1 in
    180 mm
  • Package Level 2 Depth / Length:
    16.5 in
    419 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Bundle Diameter:
    Max 1.97 in
    Max 50 mm
  • Color:
    Metallic
  • Lock Type:
    Multi-Lok
  • Material:
    316 Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    CABLE TIE, STAINLESS STEEL
  • Product Type:
    Stainless Steel
  • Standards:
    UL E49405
  • Tensile Strength:
    450 lb
    2002 N
  • UPC:
    786210806846

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TYS8
  • Instructions and Manuals:
    TYS8

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5046 >> Stainless Steel Ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds