Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TYS5200H

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TYS5200H

General Information

  • Extended Product Type:
    TYS5200H
  • Product ID:
    7TAG009470R0058
  • EAN:
    5414363067955
  • Catalog Description:
    CABLE TIE LOCKING HEADS 316SS
  • Long Description:
    316 Stainless Steel Cable Tie Locking Head

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363067955

Dimensions

  • Product Net Weight:
    .001 lb
    .454 g

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    1.3 in
    33 mm
  • Package Level 1 Height:
    3 in
    76 mm
  • Package Level 1 Depth / Length:
    2.5 in
    64 mm
  • Package Level 2 Units:
    250 piece
  • Package Level 2 Width:
    4.25 in
    108 mm
  • Package Level 2 Height:
    3.25 in
    83 mm
  • Package Level 2 Depth / Length:
    9.25 in
    235 mm

Additional Information

  • Application:
    Lockable heads for stainless steel strapping for high temperature and harsh environments.
  • Brand / Label:
    Ty-Rap
  • Color:
    Metallic
  • Lock Type:
    Ball-Lock
  • Material:
    316 Stainless Steel
  • Number of Batteries:
    0
  • Product Name:
    STEEL CABLE TIE
  • Product Type:
    Locking Heads
  • Tensile Strength:
    200 lb
  • UPC:
    786210826974

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TYS5200H
  • Instructions and Manuals:
    TYS5200H

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5046 >> Stainless Steel Ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds