Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: SF175-50X-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

SF175-50X-100

General Information

  • Extended Product Type:
    SF175-50X-100
  • Product ID:
    7TAG009700R0019
  • EAN:
    5414363160861
  • Catalog Description:
    CABLE TIE 50LB 8 BLK LOW-PROFILE 1
  • Long Description:
    Low Profile In-Line Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (220 F), Weather and Ultraviolet Resistant, Length of 200.53mm (7.895 Inches), Width of 4.75mm (0.187 Inches), Thickness of 1.22mm (0.048 inches), Tensile Strength Rating of 220 Newtons (50 pounds), 100 Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

Dimensions

  • Product Net Width:
    0.187 in
    4.75 mm
  • Product Net Depth / Length:
    7.895 in
    200.53 mm
  • Product Net Weight:
    .003 lb
    1.361 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    5 in
    127 mm
  • Package Level 1 Height:
    1.25 in
    32 mm
  • Package Level 1 Depth / Length:
    12 in
    305 mm
  • Package Level 2 Units:
    1000 piece
  • Package Level 2 Width:
    6.7 in
    170 mm
  • Package Level 2 Height:
    7.9 in
    201 mm
  • Package Level 2 Depth / Length:
    9.89 in
    251 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Bundle Diameter:
    0.185 to 1.75 in
    4.7 to 44.5 mm
  • Color:
    Black
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6 Weather Resistant
  • Number of Batteries:
    0
  • Product Name:
    NYLON CABLE TIE
  • Product Type:
    Low Profile
  • Special Functions:
    Low-Profile, contoured head reduces clearance required for the bundle and enhances the appearance of your harness.
  • Tensile Strength:
    50 lb
    220 N
  • Thickness:
    0.048 in
    1.22 mm
  • UPC:
    786210996684

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5041 >> Inline Ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds