Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TC86

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TC86

General Information

  • Extended Product Type:
    TC86
  • Product ID:
    7TAG009710R0006
  • EAN:
    5414363059349
  • Catalog Description:
    CLAMP RE-OPEN 1.7X1.2IN NAT NYL SCR
  • Long Description:
    Re-Openable Clamp with Steel Spring, Natural Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 44.5mm (1.75 Inches), Width of 31.8mm (1.25 Inches), Height of 46.0mm (1.81 Inches), Screw Mounting Method, Two 3.96mm (0.156 Inches) Diameter Holes

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363059349

Dimensions

  • Product Net Weight:
    .035 lb
    15.873 g

Container Information

  • Package Level 1 Units:
    25 piece
  • Package Level 2 Units:
    250 piece
  • Package Level 2 Width:
    13 in
    330 mm
  • Package Level 2 Height:
    13.2 in
    335 mm
  • Package Level 2 Depth / Length:
    17.9 in
    455 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Color:
    Natural
  • Material:
    Nylon/Polyamide 6.6
  • Mounting Type:
    Screw Mounting
  • Number of Batteries:
    0
  • Product Name:
    TY-RAP FASTENING
  • Product Type:
    Bundle-Retaining Clamp
  • Special Functions:
    Consists of a spring-loaded clip and an elastic bundle support. Wires are inserted by snapping them through spring-loaded clips.
  • UPC:
    786210837581

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TC86
  • Instructions and Manuals:
    TC86

Classifications

  • ETIM 6:
    EC000449 - Mounting base and -element for cable ties
  • ETIM 7:
    EC000449 - Mounting base and -element for cable ties
  • UNSPSC:
    39121702
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5029 >> Nylon Cable Clips
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds