Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TC87

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TC87

General Information

  • Extended Product Type:
    TC87
  • Product ID:
    7TAG009710R0007
  • EAN:
    5414363059356
  • Catalog Description:
    CLAMP RE-OPEN 2.5X1.5IN NAT NYL SCR
  • Long Description:
    Re-Openable Clamp with Steel Spring, Natural Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Length of 62.7mm (2.47 Inches), Width of 38.1mm (1.50 Inches), Height of 58.0mm (2.28 Inches), Screw Mounting Method, Two 3.96mm (0.156 Inches) Diameter Holes

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363059356
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Weight:
    .074 lb
    33.56 g

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    4.3 in
    109 mm
  • Package Level 1 Height:
    4.3 in
    109 mm
  • Package Level 1 Depth / Length:
    6.2 in
    157 mm
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    10.5 in
    267 mm
  • Package Level 2 Height:
    8.1 in
    206 mm
  • Package Level 2 Depth / Length:
    12.8 in
    325 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Color:
    Natural
  • Material:
    Nylon/Polyamide 6.6
  • Mounting Type:
    Screw
  • Number of Batteries:
    0
  • Product Name:
    TY-RAP FASTENING
  • Product Type:
    Bundle-Retaining Clamp
  • Special Functions:
    Consists of a spring-loaded clip and an elastic bundle support. Wires are inserted by snapping them through spring-loaded clips.
  • UPC:
    786210837574

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TC87
  • Instructions and Manuals:
    TC87

Classifications

  • ETIM 6:
    EC000449 - Mounting base and -element for cable ties
  • ETIM 7:
    EC000449 - Mounting base and -element for cable ties
  • UNSPSC:
    39121702
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5029 >> Nylon Cable Clips
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds