Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TC95

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TC95

General Information

  • Extended Product Type:
    TC95
  • Product ID:
    7TAG009710R0009
  • EAN:
    5414363059387
  • Catalog Description:
    ROUTING CLAMP NAT NY .25IN MTG HOL
  • Long Description:
    Mechanical-Locking Routing Clamp, Natural Nylon 6.6 for Temperatures up to 85 Celsius (185 F), Length of 19.1mm (0.75 Inches), Width of 12.7mm (0.50 Inches), Height of 22.6mm (0.89 Inches), Mounting Hole Size of 6.35mm (0.25 Inches), Clip or Glue Mounting Method

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363059387

Dimensions

  • Product Net Length:
    0, mm

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 2 Units:
    1000 piece
  • Package Level 2 Width:
    11 in
    279 mm
  • Package Level 2 Height:
    11.1 in
    282 mm
  • Package Level 2 Depth / Length:
    13.7 in
    348 mm

Additional Information

  • Brand / Label:
    Ty-Rap
  • Color:
    Natural
  • Effective Date:
    19750325
  • Material:
    Nylon/Polyamide 6.6
  • Mounting Type:
    Push Mount
  • Number of Batteries:
    0
  • Product Name:
    TY-RAP FASTENING
  • Product Type:
    Mechanical-Locking Routing Clips
  • Special Functions:
    Clamp acts as a retainer during wire routing, and as a permanent clamp when desired.
  • UPC:
    786210826202

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TC95
  • Instructions and Manuals:
    TC95

Classifications

  • ETIM 6:
    EC000449 - Mounting base and -element for cable ties
  • ETIM 7:
    EC000449 - Mounting base and -element for cable ties
  • UNSPSC:
    39121705
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5049 >> Cable clamp and staple
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds