Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: HCNY-125-9-M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

HCNY-125-9-M

General Information

  • Extended Product Type:
    HCNY-125-9-M
  • Product ID:
    7TAG009970R0044
  • EAN:
    5414363024170
  • Catalog Description:
    CABLE CLAMP HALF NAT NYL .125IN DIA
  • Long Description:
    Half Clip Cable Clamp, Natural Nylon 6.6 for Temperatures up to 65 Degrees Celsius (149 F), Length of 12.52mm (0.493 Inches), Width of 9.52mm (0.375 Inches), Height of 3.81mm (0.15 Inches), Closed Diameter of 3.17mm (0.125 Inches), 1000 Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363024170
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Weight:
    .001 lb
    .454 g

Container Information

  • Package Level 1 Units:
    1000 piece
  • Package Level 1 Width:
    5 in
    127 mm
  • Package Level 1 Height:
    1.25 in
    32 mm
  • Package Level 1 Depth / Length:
    9 in
    229 mm
  • Package Level 2 Units:
    10000 piece
  • Package Level 2 Width:
    8 in
    203 mm
  • Package Level 2 Height:
    7.5 in
    191 mm
  • Package Level 2 Depth / Length:
    16.25 in
    413 mm

Additional Information

  • Brand / Label:
    Catamount
  • Color:
    Natural
  • Material:
    Nylon/Polyamide 6.6
  • Mounting Type:
    Rubber-Based Adhesive
  • Number of Batteries:
    0
  • Product Name:
    NYLON CABLE CLIP
  • Product Type:
    Half Press Clips
  • Special Functions:
    Choose from four sizes to accommodate bundles up to 1/2 inch.
  • UPC:
    728494075365

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000449 - Mounting base and -element for cable ties
  • ETIM 7:
    EC000449 - Mounting base and -element for cable ties
  • UNSPSC:
    39121702
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5029 >> Nylon Cable Clips
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds