Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: RANY-530-9-D

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

RANY-530-9-D

General Information

  • Extended Product Type:
    RANY-530-9-D
  • Product ID:
    7TAG009970R0151
  • EAN:
    5414363040088
  • Catalog Description:
    CABLE CLIP ROUND NAT NYL .622IN HGT
  • Long Description:
    Cable Clamp for Round Cables, Natural Polyamide (Nylon 6.6) for Temperatures up to 65 Degrees Celsius (149 F), Length of 25.4mm (1 Inch), Width of 25.4mm (1 Inch), Height of 15.8mm (0.622 Inch), Self-Adhesive Mounting Method

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363040088
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Weight:
    .006 lb
    2.721 g

Container Information

  • Package Level 1 Units:
    500 piece
  • Package Level 2 Units:
    4000 piece
  • Package Level 2 Width:
    13 in
    330 mm
  • Package Level 2 Height:
    13.75 in
    349 mm
  • Package Level 2 Depth / Length:
    18.25 in
    464 mm

Additional Information

  • Brand / Label:
    Catamount
  • Color:
    Natural
  • Material:
    Nylon/Polyamide 6.6
  • Mounting Type:
    Rubber-Based Adhesive
  • Number of Batteries:
    0
  • Product Name:
    TY-RAP FASTENING
  • Product Type:
    Round Adhesive Clips
  • Special Functions:
    Versatile adhesive clips keep paths organized.
  • UPC:
    728494123721

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000449 - Mounting base and -element for cable ties
  • ETIM 7:
    EC000449 - Mounting base and -element for cable ties
  • UNSPSC:
    39121702
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5029 >> Nylon Cable Clips
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds