Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY125-50X-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY125-50X-100

General Information

  • Extended Product Type:
    TY125-50X-100
  • Product ID:
    7TAG054360R0147
  • EAN:
    5415022140941
  • Catalog Description:
    CABLE TIE 50LB 5.5IN UV BLACK NYLON
  • Long Description:
    Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (221 F), Weather and Ultraviolet Resistant for Indoor or Outdoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 140.0mm (5.51 Inches), Width of 4.6mm (0.181 Inches), Thickness of 1.19mm (0.047 Inches), Tensile Strength Rating of 220 Newtons (50 Pounds), 100 Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5415022140941

Dimensions

  • Product Net Width:
    0.181 in
    4.6 mm
  • Product Net Depth / Length:
    5.51 in
    140 mm
  • Product Net Weight:
    .003 lb
    1.361 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    5 in
    127 mm
  • Package Level 1 Height:
    0.75 in
    19 mm
  • Package Level 1 Depth / Length:
    9 in
    229 mm
  • Package Level 2 Units:
    10000 piece
  • Package Level 2 Width:
    13.3 in
    338 mm
  • Package Level 2 Height:
    13.4 in
    340 mm
  • Package Level 2 Depth / Length:
    18.2 in
    462 mm

Additional Information

  • Brand / Label:
    Catamount
  • Bundle Diameter:
    1.25 in
    31.75 mm
  • Color:
    Black
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    PLASTIC CABLE TIE
  • Product Type:
    General Purpose
  • Standards:
    UL E49405
  • Tensile Strength:
    50 lb
    222 N
  • Thickness:
    0.047 in
    1.19 mm
  • UPC:
    786209514257

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds