Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY150-18X-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY150-18X-100

General Information

  • Extended Product Type:
    TY150-18X-100
  • Product ID:
    7TAG054360R0152
  • EAN:
    5415022140965
  • Catalog Description:
    TY-FAST 160X2.4MM BLACK UV
  • Long Description:
    Cable Tie, Black Polyamide (Nylon 6.6) for Temperatures up to 105 Degrees Celsius (185 F), Weather and Ultraviolet Resistant for Indoor or Outdoor Applications, Length of 162mm (6.38 Inches), Width of 2.5mm (0.10 Inches), Thickness of 1.2mm (0.05 Inches), Tensile Strength Rating of 80 Newtons (18 Pounds), 100 Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5415022140965

Dimensions

  • Product Net Length:
    0, mm

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    5 in
    127 mm
  • Package Level 1 Height:
    0.25 in
    6 mm
  • Package Level 1 Depth / Length:
    12 in
    305 mm
  • Package Level 2 Units:
    20000 piece
  • Package Level 2 Width:
    9 in
    229 mm
  • Package Level 2 Height:
    4.75 in
    121 mm
  • Package Level 2 Depth / Length:
    9 in
    229 mm

Additional Information

  • Brand / Label:
    Catamount
  • Bundle Diameter:
    1.5 in
    38.1 mm
  • Color:
    Black
  • Effective Date:
    20130116
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    PLASTIC CABLE TIE
  • Product Type:
    General Purpose
  • Standards:
    UL E49405
  • Tensile Strength:
    18 lb
    80 N
  • Thickness:
    0.05 in
    1.2 mm
  • UPC:
    786209514455

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds