Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TY175-50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TY175-50

General Information

  • Extended Product Type:
    TY175-50
  • Product ID:
    7TAG054360R0153
  • EAN:
    5414363060789
  • Catalog Description:
    CBL TIE 50LB 7IN NATURAL NYL
  • Long Description:
    Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 186.43mm (7.34 Inches), Width of 4.674mm (0.184 Inch), Thickness of 1.24mm (0.049 Inch), Tensile Strength Rating of 220 Newtons (50 Pounds), Bulk Pack

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363060789
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Weight:
    .003 lb
    1.361 g

Container Information

  • Package Level 1 Units:
    1000 piece
  • Package Level 2 Units:
    10000 piece
  • Package Level 2 Width:
    12.9 in
    328 mm
  • Package Level 2 Height:
    13.2 in
    335 mm
  • Package Level 2 Depth / Length:
    18.2 in
    462 mm

Additional Information

  • Brand / Label:
    Ty-Fast
  • Bundle Diameter:
    0.06 to 1.73 in
    1.6 to 44 mm
  • Color:
    Natural
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    NYLON CABLE TIE
  • Product Type:
    Standard
  • Special Functions:
    The integrally formed nylon pawl combines low insertion and high locking strength.
  • Standards:
    UL E49405
  • Tensile Strength:
    50 lb
    220 N
  • Thickness:
    0.049 in
    1.24 mm
  • UPC:
    786210898520

Certificates and Declarations (Document Number)

  • Data Sheet, Technical Information:
    TY175-50
  • Instructions and Manuals:
    TY175-50

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds