Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: L-7-50ID-9-C

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

L-7-50ID-9-C

General Information

  • Extended Product Type:
    L-7-50ID-9-C
  • Product ID:
    7TAG054640R0003
  • EAN:
    5414363028833
  • Catalog Description:
    CABLE TIE 50LB 8IN NAT NYL ID MKPAD
  • Long Description:
    Identification Cable Tie, Natural Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 194.46mm (7.656 Inches), Width of 4.52mm (0.178 Inches), Thickness of 1.34mm (0.053 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), Marking Pad Size of 27.56mm (1.085 Inches) x 13.26mm (0.522 Inches)

Categories

  • Products » Low Voltage Products and Systems » Installation Products » Wire Management and Connectivity » Cable Ties

Ordering

  • EAN:
    5414363028833
  • Customs Tariff Number:
    3926909990

Dimensions

  • Product Net Weight:
    .004 lb
    1.814 g

Container Information

  • Package Level 1 Units:
    100 piece
  • Package Level 1 Width:
    5 in
    127 mm
  • Package Level 1 Height:
    1.25 in
    32 mm
  • Package Level 1 Depth / Length:
    12 in
    305 mm
  • Package Level 2 Units:
    10000 piece
  • Package Level 2 Width:
    12.5 in
    318 mm
  • Package Level 2 Height:
    12 in
    305 mm
  • Package Level 2 Depth / Length:
    18 in
    457 mm

Additional Information

  • Brand / Label:
    Catamount
  • Bundle Diameter:
    0.0625 to 1.75 in
    1.59 to 44.45 mm
  • Color:
    Natural
  • Lock Type:
    Plastic Pawl
  • Material:
    Nylon/Polyamide 6.6
  • Number of Batteries:
    0
  • Product Name:
    NYLON CABLE TIE
  • Product Type:
    Identification Tag
  • Standards:
    UL E49405
  • Tensile Strength:
    50 lb
    220 N
  • Thickness:
    0.05 in
    1.31 mm
  • UPC:
    728494916408

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000046 - Cable tie
  • ETIM 7:
    EC000046 - Cable tie
  • UNSPSC:
    39121703
  • WEEE Category:
    Product Not in WEEE Scope
  • IDEA Granular Category Code (IGCC):
    5034 >> Cable ties
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds